TTWN-8
Thomson Twin Closed Type Super Ball Bushing Pillow Block TWN8
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $138.44 | 5 wks |
10 - 24 | $131.41 | 5 wks |
25+ | $125.18 | 5 wks |
$138.44
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base To Centerline (H) | 0.687 |
---|---|
Base Width (A) | 2.00 |
Blank Configuration | Closed |
Bore Size | 0.500 |
Length (B) | 3.50 |
Max. Load Rating (lbf) | 510 Lbf |
Weight (lbs) | 0.40 lb |