TTWN-20
Thomson Twin Closed Type Super Ball Bushing Pillow Block TWN20
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $345.19 | 11 wks |
10 - 24 | $326.62 | 11 wks |
25+ | $310.13 | 11 wks |
$345.19
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base To Centerline (H) | 1.500 |
---|---|
Base Width (A) | 4.00 |
Blank Configuration | Closed |
Bore Size | 1.250 |
Length (B) | 7.50 |
Max. Load Rating (lbf) | 3000 lbf |
Weight (lbs) | 5.00 lb |