TTWN-16
Thomson Twin Closed Type Super Ball Bushing Pillow Block TWN16
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $218.41 | 5 wks |
10 - 24 | $206.66 | 5 wks |
25+ | $196.23 | 5 wks |
$218.41
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base To Centerline (H) | 1.187 |
---|---|
Base Width (A) | 3.25 |
Blank Configuration | Closed |
Bore Size | 1.000 |
Length (B) | 6.00 |
Max. Load Rating (lbf) | 2100 lbf |
Weight (lbs) | 2.40 lb |