TTWN-16-OPN
Thomson Twin Open Type Super Ball Bushing Pillow Block TWN16OPN
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $417.16 | 11 wks |
10 - 24 | $381.25 | 11 wks |
25+ | $368.96 | 11 wks |
$417.16
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base To Centerline (H) | 1.187 |
---|---|
Base Width (A) | 3.25 |
Blank Configuration | Open |
Bore Size | 1.000 |
Length (B) | 6.00 |
Max. Load Rating (lbf) | 1560 lbf |
Weight (lbs) | 2.00 lb |