TTWN-10
Thomson Twin Closed Type Super Ball Bushing Pillow Block TWN10
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $173.59 | 11 wks |
| 10 - 24 | $164.78 | 11 wks |
| 25+ | $156.96 | 11 wks |
$173.59
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Base To Centerline (H) | 0.875 |
|---|---|
| Base Width (A) | 2.50 |
| Blank Configuration | Closed |
| Bore Size | 0.625 |
| Length (B) | 4.00 |
| Max. Load Rating (lbf) | 900 lbf |
| Weight (lbs) | 1.00 lb |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities