TSUPER-8

Thomson Closed Type Super Ball Bushing SUPER8
Qty Range Price/Unit Ships Within
1 - 9 $25.47 5 wks
10 - 24 $24.25 5 wks
25+ $23.16 5 wks
$25.47

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Ball Circuit 4
Bearing Type Closed
Bore Size (B) 0.5 Inch
Configuration (Wipers) No Wiper
Dynamic Load (lbf) 255 Lbf
Material (Sleeve / Balls) Delrin/Chrome Steel
Material (Retainer / Ring) Delrin
Outside Diameter 0.875 Inch
Overall Length (L) 1.25 Inch
Static Load (lbf) 0 Lbf

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team