TSUPER-8-OPN
Thomson Open Type Super Ball Bushing SUPER8OPN
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $43.41 | 11 wks |
10 - 24 | $43.14 | 11 wks |
25+ | $42.19 | 11 wks |
$43.41
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 4 |
---|---|
Bearing Type | Open |
Bore Size (B) | 0.5 Inch |
Configuration (Wipers) | No Wiper |
Dynamic Load (lbf) | 230 Lbf |
Material (Sleeve / Balls) | Delrin/Chrome Steel |
Material (Retainer / Ring) | Delrin |
Outside Diameter | 0.875 Inch |
Overall Length (L) | 1.25 Inch |
Static Load (lbf) | 0 Lbf |