TSUPER-4
Thomson Closed Type Super Ball Bushing SUPER4
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $22.62 | 11 wks |
10 - 24 | $21.53 | 11 wks |
25+ | $20.57 | 11 wks |
$22.62
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 4 |
---|---|
Bearing Type | Closed |
Bore Size (B) | 0.25 Inch |
Configuration (Wipers) | No Wiper |
Dynamic Load (lbf) | 60 Lbf |
Material (Sleeve / Balls) | Delrin/Chrome Steel |
Material (Retainer / Ring) | Delrin |
Outside Diameter | 0.5 Inch |
Overall Length (L) | 0.75 Inch |
Static Load (lbf) | 0 Lbf |