TSUPER-12-OPN
Thomson Open Type Super Ball Bushing SUPER12OPN
$57.07
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Ball Circuit | 5 |
|---|---|
| Bearing Type | Open |
| Bore Size (B) | 0.75 Inch |
| Configuration (Wipers) | No Wiper |
| Dynamic Load (lbf) | 470 Lbf |
| Material (Sleeve / Balls) | Delrin/Chrome Steel |
| Material (Retainer / Ring) | Delrin |
| Outside Diameter | 1.25 Inch |
| Overall Length (L) | 1.625 Inch |
| Static Load (lbf) | 0 Lbf |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities