TSUPER-10-OPN
Thomson Open Type Super Ball Bushing SUPER10OPN
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $35.11 | 11 wks |
10 - 24 | $33.33 | 11 wks |
25+ | $31.75 | 11 wks |
$35.11
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 4 |
---|---|
Bearing Type | Open |
Bore Size (B) | 0.625 Inch |
Configuration (Wipers) | No Wiper |
Dynamic Load (lbf) | 320 Lbf |
Material (Sleeve / Balls) | Delrin/Chrome Steel |
Material (Retainer / Ring) | Delrin |
Outside Diameter | 1.125 Inch |
Overall Length (L) | 1.5 Inch |
Static Load (lbf) | 0 Lbf |