TSSUTFB-20
Thomson Flanged Type Super Smart Ball Bushing Twin Pillow Block SSUTFB20
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $289.95 | 5 wks |
10 - 24 | $274.34 | 5 wks |
25+ | $260.5 | 5 wks |
$289.95
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Blank Configuration | Twin |
---|---|
Bore Size | 1.25 |
Flange Length / Width (B) | 3.50 |
Length (L) | 6.70 |
Max. Load Rating (lbf) | 4700 lbf |
Outside Diameter (D) | 3.00 |
Weight (lbs) | 4.20 lb |