TSSUTFB-12
Thomson Flanged Type Super Smart Ball Bushing Twin Pillow Block SSUTFB12
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $185.60 | 5 wks |
10 - 24 | $175.61 | 5 wks |
25+ | $166.75 | 5 wks |
$185.60
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Blank Configuration | Twin |
---|---|
Bore Size | 0.75 |
Flange Length / Width (B) | 2.38 |
Length (L) | 3.95 |
Max. Load Rating (lbf) | 2260 lbf |
Outside Diameter (D) | 1.75 |
Weight (lbs) | 1.05 lb |