TSSUPBO-8
Thomson Open Type Super Smart Ball Bushing Pillow Block SSUPBO8
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $121.22 | 11 wks |
10 - 24 | $119.1 | 11 wks |
25+ | $117.13 | 11 wks |
$121.22
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base To Centerline (H) | 0.690 |
---|---|
Base Width (A) | 2.00 |
Blank Configuration | Open |
Bore Size | 0.500 |
Length (B) | 0.75 |
Max. Load Rating (lbf) | 360 lbf |
Weight (lbs) | 0.23 lb |