TSSUPBO-16
Thomson Open Type Super Smart Ball Bushing Pillow Block SSUPBO16
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $203.50 | 11 wks |
10 - 24 | $197.14 | 11 wks |
25+ | $190.79 | 11 wks |
$203.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base To Centerline (H) | 1.320 |
---|---|
Base Width (A) | 3.25 |
Blank Configuration | Open |
Bore Size | 1.000 |
Length (B) | 1.25 |
Max. Load Rating (lbf) | 1900 lbf |
Weight (lbs) | 1.03 lb |