TSSUPB-20
Thomson Closed Type Super Smart Ball Bushing Pillow Block SSUPB20
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $259.85 | 11 wks |
10 - 24 | $255.27 | 11 wks |
25+ | $252.21 | 11 wks |
$259.85
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base To Centerline (H) | 1.500 |
---|---|
Base Width (A) | 4.00 |
Blank Configuration | Closed |
Bore Size | 1.250 |
Length (B) | 3.63 |
Max. Load Rating (lbf) | 2350 lbf |
Weight (lbs) | 2.57 lb |