TSSUPB-10

Thomson Closed Type Super Smart Ball Bushing Pillow Block SSUPB10
Qty Range Price/Unit Ships Within
1 - 9 $108.65 5 wks
10 - 24 $105.45 5 wks
25+ $101.89 5 wks
$108.65

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Base To Centerline (H) 0.875
Base Width (A) 2.50
Blank Configuration Closed
Bore Size 0.625
Length (B) 1.94
Max. Load Rating (lbf) 620 lbf
Weight (lbs) 0.51 lb

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team