TSSUFB-24
Thomson Flanged Type Super Smart Ball Bushing Pillow Block SSUFB24
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $237.40 | 5 wks |
10 - 24 | $224.63 | 5 wks |
25+ | $213.29 | 5 wks |
$237.40
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Blank Configuration | Single |
---|---|
Bore Size | 1.50 |
Flange Length / Width (B) | 4.00 |
Length (L) | 4.00 |
Max. Load Rating (lbf) | 3880 lbf |
Outside Diameter (D) | 3.62 |
Weight (lbs) | 3.69 lb |