TSSUFB-20

Thomson Flanged Type Super Smart Ball Bushing Pillow Block SSUFB20
Qty Range Price/Unit Ships Within
1 - 9 $185.35 5 wks
10 - 24 $175.38 5 wks
25+ $166.53 5 wks
$185.35

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Blank Configuration Single
Bore Size 1.25
Flange Length / Width (B) 3.50
Length (L) 3.63
Max. Load Rating (lbf) 2350 lbf
Outside Diameter (D) 3.00
Weight (lbs) 2.34 lb

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team