TSSUFB-16

Thomson Flanged Type Super Smart Ball Bushing Pillow Block SSUFB16
Qty Range Price/Unit Ships Within
1 - 9 $138.65 5 wks
10 - 24 $131.61 5 wks
25+ $125.37 5 wks
$138.65

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Blank Configuration Single
Bore Size 1.00
Flange Length / Width (B) 2.75
Length (L) 2.81
Max. Load Rating (lbf) 1900 lbf
Outside Diameter (D) 2.25
Weight (lbs) 1.04 lb

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team