TSSUFB-12
Thomson Flanged Type Super Smart Ball Bushing Pillow Block SSUFB12
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $101.53 | 5 wks |
10 - 24 | $96.38 | 5 wks |
25+ | $91.81 | 5 wks |
$101.53
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Blank Configuration | Single |
---|---|
Bore Size | 0.75 |
Flange Length / Width (B) | 2.38 |
Length (L) | 2.06 |
Max. Load Rating (lbf) | 1130 lbf |
Outside Diameter (D) | 1.75 |
Weight (lbs) | 0.52 lb |