TSSU-24-WW
Thomson Closed Type Super Smart Ball Bushing SSU24W
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $95.03 | 5 wks |
10 - 24 | $90.2 | 5 wks |
25+ | $85.93 | 5 wks |
$95.03
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 10 |
---|---|
Bearing Type | Closed |
Bore Size (B) | 1.5 Inch |
Configuration (Wipers) | Two Wipers |
Dynamic Load (lbf) | 3880 Lbf |
Material (Sleeve / Balls) | Delrin/Chrome Steel |
Material (Retainer / Ring) | Delrin |
Outside Diameter | 2.375 Inch |
Overall Length (L) | 3 Inch |
Static Load (lbf) | 0 Lbf |