TSSU-20-WW
Thomson Closed Type Super Smart Ball Bushing SSU20W
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $88.72 | 11 wks |
10 - 24 | $84.22 | 11 wks |
25+ | $80.22 | 11 wks |
$88.72
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 10 |
---|---|
Bearing Type | Closed |
Bore Size (B) | 1.25 Inch |
Configuration (Wipers) | Two Wipers |
Dynamic Load (lbf) | 2350 Lbf |
Material (Sleeve / Balls) | Delrin/Chrome Steel |
Material (Retainer / Ring) | Delrin |
Outside Diameter | 2 Inch |
Overall Length (L) | 2.625 Inch |
Static Load (lbf) | 0 Lbf |