TSSU-20-OPN-WW

Thomson Open Type Super Smart Ball Bushing SSU20O
Qty Range Price/Unit Ships Within
1 - 9 $103.43 5 wks
10 - 24 $98.18 5 wks
25+ $93.52 5 wks
$103.43

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Ball Circuit 8
Bearing Type Open
Bore Size (B) 1.25 Inch
Configuration (Wipers) Two Wipers
Dynamic Load (lbf) 2350 Lbf
Material (Sleeve / Balls) Delrin/Chrome Steel
Material (Retainer / Ring) Delrin
Outside Diameter 2 Inch
Overall Length (L) 2.625 Inch
Static Load (lbf) 0 Lbf

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team