TSSU-16-WW
Thomson Closed Type Super Smart Ball Bushing SSU16W
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $50.58 | 11 wks |
10 - 24 | $48.02 | 11 wks |
25+ | $45.74 | 11 wks |
$50.58
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 10 |
---|---|
Bearing Type | Closed |
Bore Size (B) | 1 Inch |
Configuration (Wipers) | Two Wipers |
Dynamic Load (lbf) | 1900 Lbf |
Material (Sleeve / Balls) | Delrin/Chrome Steel |
Material (Retainer / Ring) | Delrin |
Outside Diameter | 1.5625 Inch |
Overall Length (L) | 2.25 Inch |
Static Load (lbf) | 0 Lbf |