TSSU-12-WW

Thomson Closed Type Super Smart Ball Bushing SSU12W
Qty Range Price/Unit Ships Within
1 - 9 $30.16 5 wks
10 - 24 $28.72 5 wks
25+ $27.43 5 wks
$30.16

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Ball Circuit 10
Bearing Type Closed
Bore Size (B) 0.75 Inch
Configuration (Wipers) Two Wipers
Dynamic Load (lbf) 1130 Lbf
Material (Sleeve / Balls) Delrin/Chrome Steel
Material (Retainer / Ring) Delrin
Outside Diameter 1.25 Inch
Overall Length (L) 1.625 Inch
Static Load (lbf) 0 Lbf

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team