TSSU-10-OPN-WW
Thomson Open Type Super Smart Ball Bushing SSU10O
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $37.17 | 11 wks |
10 - 24 | $35.28 | 11 wks |
25+ | $33.61 | 11 wks |
$37.17
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 8 |
---|---|
Bearing Type | Open |
Bore Size (B) | 0.625 Inch |
Configuration (Wipers) | Two Wipers |
Dynamic Load (lbf) | 620 Lbf |
Material (Sleeve / Balls) | Delrin/Chrome Steel |
Material (Retainer / Ring) | Delrin |
Outside Diameter | 1.125 Inch |
Overall Length (L) | 1.5 Inch |
Static Load (lbf) | 0 Lbf |