TSS6UPB-8
Thomson Closed Type Super Smart Ball Bushing Pillow Block SS6UPB8
$98.28
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base To Centerline (H) | 0.687 |
---|---|
Base Width (A) | 2.00 |
Blank Configuration | Closed |
Bore Size | 0.500 |
Length (B) | 1.69 |
Max. Load Rating (lbf) | 265 lbf |
Weight (lbs) | 0.23 lb |