TSS6UFB-8
Thomson Flanged Type Super Smart Ball Bushing Pillow Block SS6UFB8
$129.45
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Blank Configuration | Single |
---|---|
Bore Size | 0.50 |
Flange Length / Width (B) | 1.63 |
Length (L) | 1.69 |
Max. Load Rating (lbf) | 265 lbf |
Outside Diameter (D) | 1.25 |
Weight (lbs) | 0.23 lb |