TSPB-8

Thomson Closed Type Super Ball Bushing Pillow Block SPB8
Qty Range Price/Unit Ships Within
1 - 9 $104.47 5 wks
10 - 24 $101.1 5 wks
25+ $99.08 5 wks
$104.47

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Base To Centerline (H) 0.687
Base Width (A) 2.00
Blank Configuration Closed
Bore Size 0.500
Length (B) 1.69
Max. Load Rating (lbf) 255 lbf
Weight (lbs) 0.20 lb

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team