TSPB-24
Thomson Closed Type Super Ball Bushing Pillow Block SPB24
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $203.69 | 5 wks |
10 - 24 | $192.73 | 5 wks |
25+ | $183.01 | 5 wks |
$203.69
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base To Centerline (H) | 1.750 |
---|---|
Base Width (A) | 4.75 |
Blank Configuration | Closed |
Bore Size | 1.500 |
Length (B) | 4.00 |
Max. Load Rating (lbf) | 2000 lbf |
Weight (lbs) | 3.80 lb |