TSPB-24-OPN
Thomson Open Type Super Ball Bushing Pillow Block SPB24OPN
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $271.61 | 11 wks |
| 10 - 24 | $256.98 | 11 wks |
| 25+ | $244.02 | 11 wks |
$271.61
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Base To Centerline (H) | 1.750 |
|---|---|
| Base Width (A) | 4.75 |
| Blank Configuration | Open |
| Bore Size | 1.500 |
| Length (B) | 3.75 |
| Max. Load Rating (lbf) | 1560 lbf |
| Weight (lbs) | 3.20 lb |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities