TSPB-12
Thomson Closed Type Super Ball Bushing Pillow Block SPB12
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $84.73 | 11 wks |
10 - 24 | $80.42 | 11 wks |
25+ | $76.61 | 11 wks |
$84.73
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base To Centerline (H) | 0.937 |
---|---|
Base Width (A) | 2.75 |
Blank Configuration | Closed |
Bore Size | 0.750 |
Length (B) | 2.06 |
Max. Load Rating (lbf) | 600 lbf |
Weight (lbs) | 0.60 lb |