TSPB-12-OPN
Thomson Open Type Super Ball Bushing Pillow Block SPB12OPN
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $104.63 | 11 wks |
10 - 24 | $99.32 | 11 wks |
25+ | $94.62 | 11 wks |
$104.63
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base To Centerline (H) | 0.937 |
---|---|
Base Width (A) | 2.75 |
Blank Configuration | Open |
Bore Size | 0.750 |
Length (B) | 1.88 |
Max. Load Rating (lbf) | 470 lbf |
Weight (lbs) | 0.50 lb |