TSPB-10
Thomson Closed Type Super Ball Bushing Pillow Block SPB10
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $80.52 | 11 wks |
10 - 24 | $76.44 | 11 wks |
25+ | $72.81 | 11 wks |
$80.52
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base To Centerline (H) | 0.875 |
---|---|
Base Width (A) | 2.50 |
Blank Configuration | Closed |
Bore Size | 0.625 |
Length (B) | 1.94 |
Max. Load Rating (lbf) | 450 lbf |
Weight (lbs) | 0.50 lb |