TSPB-10-OPN
Thomson Open Type Super Ball Bushing Pillow Block SPB10OPN
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $92.17 | 5 wks |
10 - 24 | $87.49 | 5 wks |
25+ | $83.34 | 5 wks |
$92.17
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base To Centerline (H) | 0.875 |
---|---|
Base Width (A) | 2.50 |
Blank Configuration | Open |
Bore Size | 0.625 |
Length (B) | 1.75 |
Max. Load Rating (lbf) | 320 lbf |
Weight (lbs) | 0.40 lb |