TQSS5/8PDL-72
Thomson 60 Case Predrilled Stainless Steel 5/8 in. Diameter, 72 in. Long Shaft QSSS 5/8 L PD 72
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $235.18 | 11 wks |
10 - 24 | $222.53 | 11 wks |
25+ | $211.3 | 11 wks |
$235.18
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Solid Case Hardened (Rc 50) |
---|---|
Diameter | 0.625 in |
Distance to First Hole (X) | 2 |
Hole Distance (Y) | 4 |
Length | 72 |
Material | 440C Stainless Steel |
Thread Size (#) | #8-32 |
Tolerance | (-0.0005/-0.001) |