TQSS1PDL-72
Thomson 60 Case Predrilled Stainless Steel 1 in. Diameter, 72 in. Long Shaft QSSS 1 L PD 72
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $308.65 | 11 wks |
| 10 - 24 | $292.05 | 11 wks |
| 25+ | $277.31 | 11 wks |
$308.65
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Solid Case Hardened (Rc 50) |
|---|---|
| Diameter | 1.000 in |
| Distance to First Hole (X) | 3 |
| Hole Distance (Y) | 6 |
| Length | 72 |
| Material | 440C Stainless Steel |
| Thread Size (#) | 1/4-20 |
| Tolerance | (-0.0005/-0.001) |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities