TQSS1/2PDL-48
Thomson 60 Case Predrilled Stainless Steel 1/2 in. Diameter, 48 in. Long Shaft QSSS 1/2 L PD 48
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $147.21 | 5 wks |
10 - 24 | $139.74 | 5 wks |
25+ | $133.11 | 5 wks |
$147.21
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Solid Case Hardened (Rc 50) |
---|---|
Diameter | 0.500 in |
Distance to First Hole (X) | 2 |
Hole Distance (Y) | 4 |
Length | 48 |
Material | 440C Stainless Steel |
Thread Size (#) | #6-32 |
Tolerance | (-0.0005/-0.001) |