TQS5/8PDL-24
Thomson 60 Case Predrilled Steel 5/8 in. Diameter, 24 in. Long Shaft QS 5/8 L PD 24
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $59.30 | 11 wks |
| 10 - 24 | $56.29 | 11 wks |
| 25+ | $53.63 | 11 wks |
$59.30
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Solid Case Hardened (Rc 60) |
|---|---|
| Diameter | 0.625 in |
| Distance to First Hole (X) | 2 |
| Hole Distance (Y) | 4 |
| Length | 24 |
| Material | AISI 1566 Carbon Steel |
| Thread Size (#) | #8-32 |
| Tolerance | (-0.0005/-0.001) |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities