TQS3/4PDL-24
Thomson 60 Case Predrilled Steel 3/4 in. Diameter, 24 in. Long Shaft QS 3/4 L PD 24
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $57.04 | 11 wks |
10 - 24 | $54.14 | 11 wks |
25+ | $51.58 | 11 wks |
$57.04
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Solid Case Hardened (Rc 60) |
---|---|
Diameter | 0.750 in |
Distance to First Hole (X) | 3 |
Hole Distance (Y) | 6 |
Length | 24 |
Material | AISI 1566 Carbon Steel |
Thread Size (#) | #10-32 |
Tolerance | (-0.0005/-0.001) |