TQS1PDL-72
Thomson 60 Case Predrilled Steel 1 in. Diameter, 72 in. Long Shaft QS 1 L PD 72
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $179.61 | 11 wks |
10 - 24 | $169.94 | 11 wks |
25+ | $161.36 | 11 wks |
$179.61
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Solid Case Hardened (Rc 60) |
---|---|
Diameter | 1.000 in |
Distance to First Hole (X) | 3 |
Hole Distance (Y) | 6 |
Length | 72 |
Material | AISI 1566 Carbon Steel |
Thread Size (#) | 1/4-20 |
Tolerance | (-0.0005/-0.001) |