TQS1PDL-24

Thomson 60 Case Predrilled Steel 1 in. Diameter, 24 in. Long Shaft QS 1 L PD 24
Qty Range Price/Unit Ships Within
1 - 9 $59.88 5 wks
10 - 24 $56.84 5 wks
25+ $54.14 5 wks
$59.88

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Solid Case Hardened (Rc 60)
Diameter 1.000 in
Distance to First Hole (X) 3
Hole Distance (Y) 6
Length 24
Material AISI 1566 Carbon Steel
Thread Size (#) 1/4-20
Tolerance (-0.0005/-0.001)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team