TQS1/2PDL-72
Thomson 60 Case Predrilled Steel 1/2 in. Diameter, 72 in. Long Shaft QS 1/2 L PD 72
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $171.85 | 11 wks |
| 10 - 24 | $163.13 | 11 wks |
| 25+ | $155.4 | 11 wks |
$171.85
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Solid Case Hardened (Rc 60) |
|---|---|
| Diameter | 0.500 in |
| Distance to First Hole (X) | 2 |
| Hole Distance (Y) | 4 |
| Length | 72 |
| Material | AISI 1566 Carbon Steel |
| Thread Size (#) | #6-32 |
| Tolerance | (-0.0005/-0.001) |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities