TQS1/2PDL-48
Thomson 60 Case Predrilled Steel 1/2 in. Diameter, 48 in. Long Shaft QS 1/2 L PD 48
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $114.56 | 11 wks |
| 10 - 24 | $108.74 | 11 wks |
| 25+ | $103.59 | 11 wks |
$114.56
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Solid Case Hardened (Rc 60) |
|---|---|
| Diameter | 0.500 in |
| Distance to First Hole (X) | 2 |
| Hole Distance (Y) | 4 |
| Length | 48 |
| Material | AISI 1566 Carbon Steel |
| Thread Size (#) | #6-32 |
| Tolerance | (-0.0005/-0.001) |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities