TQS1/2PDL-24
Thomson 60 Case Predrilled Steel 1/2 in. Diameter, 24 in. Long Shaft QS 1/2 L PD 24
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $98.42 | 11 wks |
10 - 24 | $95.61 | 11 wks |
25+ | $93.92 | 11 wks |
$98.42
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Solid Case Hardened (Rc 60) |
---|---|
Diameter | 0.500 in |
Distance to First Hole (X) | 2 |
Hole Distance (Y) | 4 |
Length | 24 |
Material | AISI 1566 Carbon Steel |
Thread Size (#) | #6-32 |
Tolerance | (-0.0005/-0.001) |