TQS1-1/4PDL-48
Thomson 60 Case Predrilled Steel 1 1/4 in. Diameter, 48 in. Long Shaft QS 1 1/4 L PD 48
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $301.54 | 5 wks |
10 - 24 | $284.78 | 5 wks |
25+ | $276.41 | 5 wks |
$301.54
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Solid Case Hardened (Rc 60) |
---|---|
Diameter | 1.250 in |
Distance to First Hole (X) | 3 |
Hole Distance (Y) | 6 |
Length | 48 |
Material | AISI 1566 Carbon Steel |
Thread Size (#) | 5/16-18 |
Tolerance | (-0.0005/-0.001) |