TOPN-324864
Thomson Open Type Precision Steel Ball Bushing OPN324864
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $245.01 | 14 wks |
| 10 - 24 | $231.82 | 14 wks |
| 25+ | $220.12 | 14 wks |
$245.01
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Ball Circuit | 5 |
|---|---|
| Bearing Type | Open |
| Bore Size (B) | 2 Inch |
| Configuration (Wipers) | No Wiper |
| Dynamic Load (lbf) | 860 Lbf |
| Material (Sleeve / Balls) | 52100 Hardened Steel |
| Material (Retainer / Ring) | Steel / Chrome Steel |
| Outside Diameter | 3 Inch |
| Overall Length (L) | 4 Inch |
| Static Load (lbf) | 0 Lbf |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities