TOPN-203242
Thomson Open Type Precision Steel Ball Bushing OPN203242
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $114.97 | 5 wks |
10 - 24 | $109.13 | 5 wks |
25+ | $103.96 | 5 wks |
$114.97
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 5 |
---|---|
Bearing Type | Open |
Bore Size (B) | 1.25 Inch |
Configuration (Wipers) | No Wiper |
Dynamic Load (lbf) | 400 Lbf |
Material (Sleeve / Balls) | 52100 Hardened Steel |
Material (Retainer / Ring) | Steel / Chrome Steel |
Outside Diameter | 2 Inch |
Overall Length (L) | 2.625 Inch |
Static Load (lbf) | 0 Lbf |