TFNYBU24F
Thomson FDA-Approved FluoroNyliner Closed Ball Bushing FNYBU24F
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $326.70 | 11 wks |
5 - 9 | $315.82 | 11 wks |
10 - 24 | $304.92 | 11 wks |
25+ | $297.66 | 11 wks |
$326.70
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Weight (lbs) | 0.75 lbs |
---|---|
Length (C) | 3.000 in |
Nominal Inside Diameter (d) | 1.500 in |
Outside Diameter (D) | 2.3750 in |
Retaining Ring Spacing (C₁) | 2.250 in |
Shell Material | 303 Stainless Steel |
Slot Width (B) | 0.000 in |