TFNYBU16FOPN
Thomson FDA-Approved FluoroNyliner Open Ball Bushing FNYBU16FOPN
$120.55
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Weight (lbs) | 0.18 lbs |
|---|---|
| Length (C) | 2.250 in |
| Nominal Inside Diameter (d) | 1.000 in |
| Outside Diameter (D) | 1.5625 in |
| Retaining Ring Spacing (C₁) | 1.625 in |
| Shell Material | 303 Stainless Steel |
| Slot Width (B) | 0.563 in |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities